2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Blind Rivet ALFO 10708400160

Expand Table
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Surface finish
SU
Execution
AU
Head shape
KO
DIN EN ISO
DIN
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
10708320060
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
1.5
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
3.2
3.300
1.5
3.0
6.0
10708320080
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
3
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
3.2
3.300
3.0
5.0
8.0
10708320100
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
5
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
3.2
3.300
5.0
7.0
10.0
10708320120
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
6.5
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
3.2
3.300
6.5
8.5
12.0
10708400060
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
1
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.0
4.100
1.0
2.5
6.0
10708400080
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
2.5
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.0
4.100
2.5
4.5
8.0
10708400100
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
4.5
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.0
4.100
4.5
6.5
10.0
10708400120
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
6.5
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.0
4.100
6.5
8.5
12.0
10708400140
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
8.5
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.0
4.100
8.5
10.5
14.0
10708400160
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
10
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.0
4.100
10.0
12.0
16.0
10708400180
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
11.5
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.0
4.100
11.5
14.0
18.0
10708400200
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
13.5
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.0
4.100
13.5
16.0
20.0
10708480080
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
2
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.8
4.900
2.0
4.0
8.0
10708480100
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
4
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.8
4.900
4.0
6.0
10.0
10708480120
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
6
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.8
4.900
6.0
8.5
12.0
10708480160
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
8
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
4.8
4.900
8.0
11.0
16.0
10708500080
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
2
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
5.0
5.100
2.0
4.0
8.0
10708500100
HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Senkkopf
4
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Countersunk Head
15984
5.0
5.100
4.0
6.0
10.0
Show compressed display (20 configurable products)
Order number10708400160
ShorttextStandard Blind Rivet
Latest change10.06.2024 13:37:32
Unit

Classifications

CNS

CNSERPBASE Object Properties
Certificate REACHYES
Certificate RoHSYES
CNSPHYPROP Physical Properties

ECLASS 14.0

23-12-04-02 Blind rivet
name of supplierVVG

ECLASS 11.0

23-12-04-02 Blind rivet
name of supplierVVG

ECLASS 9.1

23-12-04-02 Blind rivet
Supplier nameVVG

ETIM 10.0

EC002339 Blind rivet

ETIM 9.0

EC002339 Blind rivet

ETIM 8.0

EC002339 Blind rivet

ETIM 7.0

EC002339 Blind rivet